??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAE LX-XA-BW0760A-S4
HELP_VARIABLE
Company
Balluff
Description
Lights for vision systems and machines
Bill of material
BALLUFF BAE LX-XA-BW0760A-S4
VERF
Availability
Available
BC
Order code
BAE00ZP
TC
Product identifier
BAE LX-XA-BW0760A-S4
PX
Product view
56349_00
TECH
Tech. Details
Tech. Details
ICON
W
Weight
1.750 Kg
TRAFFIC
Customs number
94054099
DESCRIPT
Description
Connection = Connector, M12x1-Male, 4-pin, Version = Machine light, Dimension = Ø 45 x 800 mm, Rated operating voltage Ue DC = 24 V, Material = Aluminium Anodized Borosilicate crown glass, Illumination area = 760 x 42 mm, Beam angle = 120 °, Light type = LED white light diffuse, Light intensity = 3600 lm, Color temperature = 5000 K, Ambient temperature = -20...40 °C, Approval/Conformity = CE, UKCA, cULus, WEEE, IP rating = IP67
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.